IESNA:LM-63-2002
[TEST]P951884
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5D-927-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 90 CRI, 2700K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]24102
TILT=NONE
130 -1 1 37 22 1 1 1.5 1 0
1 1 364.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2640.4 2883.9 3148.8 3430.1 3673.6 3877.6 4032.2 4122.7 4137.5 4093.1
4047 4043.7 4071.7 4132.6 4275.7 4632.7 5519.4 6850.3 8036.4 8947.8
9648.7 10310 10907.2 11468.2 11844.9 11302 9148.5 6399.5 4425.4 2976
1255.2 398.1 189.2 82.3 26.3 0 0
2640.4 2888.8 3168.5 3440 3685.1 3889.1 4053.6 4144.1 4157.2 4117.7
4066.7 4065.1 4086.5 4149 4295.4 4575.1 5338.4 6636.4 7959.1 8903.4
9632.2 10365.9 10926.9 11476.4 11882.7 11532.3 9538.4 6810.8 4637.6 3086.3
1335.8 432.7 220.4 97.1 34.5 0 0
2640.4 2885.5 3157 3418.6 3652.2 3846.3 3996 4089.8 4099.7 4065.1
4027.3 4020.7 4043.7 4106.2 4246.1 4507.6 5127.9 6297.5 7613.6 8636.9
9393.7 10189.9 10945 11637.6 12223.3 12391.1 11048.7 8597.4 5800.7 3767.3
1743.8 687.7 386.6 213.9 98.7 32.9 0
2640.4 2865.8 3117.5 3367.6 3578.1 3757.5 3900.6 3974.6 3999.3 3984.5
3956.5 3953.2 3973 4002.6 4084.8 4251 4534 5185.4 6297.5 7574.2
8709.3 9763.8 10839.7 11853.1 12822.1 13578.9 14090.5 14131.6 13246.5 10509.1
5906 2114 848.9 454.1 208.9 47.7 0
2640.4 2832.9 3055 3283.7 3482.7 3652.2 3787.1 3877.6 3918.7 3928.6
3926.9 3936.8 3964.8 3991.1 4043.7 4163.8 4374.4 4691.9 5285.8 6289.3
7600.5 9000.5 10408.7 11874.5 13083.7 14225.4 15345.7 16597.7 17573.2 16855.9
13335.4 7345.5 2890.5 1293.1 546.2 55.9 0
2640.4 2814.8 3010.6 3208 3389 3555.1 3690 3795.3 3852.9 3894
3923.6 3971.3 4043.7 4101.3 4155.6 4241.1 4423.7 4716.6 5164 5711.9
6519.6 7577.4 8781.7 10074.7 11408.9 12887.9 14539.6 16479.2 19150.9 20738.4
18973.2 14261.6 7756.8 2767.1 687.7 39.5 0
2640.4 2804.9 2997.4 3196.5 3372.5 3538.7 3681.8 3785.4 3847.9 3887.4
3928.6 3976.3 4045.4 4106.2 4170.4 4265.8 4443.5 4731.4 5182.1 5762.9
6537.7 7574.2 8750.4 10017.2 11377.7 12873.1 14561 16602.6 19147.6 20643
18714.9 13988.5 7718.9 2823 679.4 44.4 0
2640.4 2772 2930 3102.7 3268.9 3430.1 3574.9 3696.6 3783.8 3851.2
3922 4007.5 4101.3 4180.3 4257.6 4367.8 4545.5 4820.2 5228.2 5784.3
6491.7 7357 8395.1 9591.1 10943.4 12465.1 14126.7 15921.5 18126 19810.6
17507.4 10933.5 4960.1 1687.9 401.4 34.5 0
2640.4 2750.6 2869.1 3005.6 3153.7 3303.4 3451.5 3581.4 3699.9 3803.5
3912.1 4015.7 4114.5 4201.6 4300.4 4443.5 4649.1 4966.6 5443.7 6095.2
6957.2 7985.4 9178.2 10481.1 11807.1 13202.1 14635 16156.8 17670.3 18180.3
16153.5 10826.6 4657.3 1396.7 562.6 156.3 0
2640.4 2712.8 2798.4 2897.1 3020.4 3155.3 3287 3423.5 3548.5 3675.2
3803.5 3920.3 4019 4124.3 4236.2 4369.5 4576.7 4909.1 5422.3 6170.9
7144.8 8268.4 9471 10690 11904.1 13123.2 14378.4 15581 16128.8 15084.1
11877.8 5958.6 1608.9 610.3 332.3 92.1 0
2640.4 2673.3 2716.1 2785.2 2877.3 2977.7 3097.8 3214.6 3341.2 3459.7
3597.9 3731.1 3862.8 4000.9 4144.1 4315.2 4550.4 4915.6 5465.1 6286
7363.6 8641.8 9875.7 10938.4 11858.1 12728.3 13435.7 13603.5 12748.1 10415.3
6498.2 2375.6 477.1 146.4 51 18.1 0
2640.4 2653.6 2671.7 2724.3 2800 2883.9 2984.3 3087.9 3199.8 3319.9
3448.2 3579.8 3724.6 3872.6 4037.1 4234.6 4492.8 4872.9 5405.9 6136.3
7115.2 8250.3 9291.7 9939.8 10237.6 10291.9 10071.5 9373.9 8095.7 6207.1
3653.8 1243.7 283 80.6 23 9.9 0
2640.4 2627.3 2628.9 2656.9 2707.9 2770.4 2846.1 2926.7 3007.3 3083
3166.9 3244.2 3334.7 3421.9 3517.3 3632.4 3801.9 4068.4 4489.5 5103.2
5891.2 6690.7 7241.8 7319.2 6878.3 6059 4887.7 3431.7 1956.1 894.9
383.3 144.8 54.3 21.4 9.9 1.6 0
2640.4 2581.2 2546.7 2526.9 2510.5 2480.8 2429.8 2349.2 2242.3 2115.6
1970.9 1817.9 1664.9 1528.3 1423 1345.7 1289.8 1268.4 1378.6 1633.6
1916.6 2148.5 2135.4 1760.3 1233.8 822.6 569.2 396.5 264.9 164.5
103.6 65.8 32.9 13.2 3.3 0 0
2640.4 2538.4 2459.5 2360.8 2219.3 2043.2 1836 1604 1357.2 1115.4
939.4 847.2 827.5 835.7 863.7 888.4 908.1 909.8 888.4 843.9
794.6 745.2 692.6 635 559.3 465.6 363.6 261.6 195.8 143.1
92.1 54.3 21.4 8.2 3.3 0 0
2640.4 2500.6 2359.1 2169.9 1910 1625.4 1327.6 1064.4 913 862
835.7 812.7 794.6 776.5 766.6 760 751.8 733.7 694.2 636.7
579.1 521.5 465.6 401.4 337.3 281.3 240.2 204 161.2 110.2
55.9 28 13.2 4.9 0 0 0
2640.4 2462.8 2263.7 1961 1625.4 1284.8 1016.7 914.7 885.1 860.4
835.7 811 786.4 761.7 725.5 684.4 636.7 580.7 519.9 460.6
404.7 355.3 315.9 284.6 255 227 197.4 156.3 106.9 72.4
47.7 26.3 11.5 4.9 0 0 0
2640.4 2439.7 2168.3 1814.6 1416.5 1080.8 944.3 916.3 890 862
839 811 781.4 745.2 699.2 641.6 579.1 514.9 447.5 381.7
327.4 292.8 268.2 245.1 220.4 195.8 167.8 133.3 105.3 83.9
60.9 39.5 13.2 1.6 0 0 0
2640.4 2406.8 2076.1 1656.6 1245.4 1001.9 947.6 921.3 894.9 867
842.3 816 784.7 742 684.4 623.5 549.5 475.4 394.8 337.3
299.4 276.4 258.3 238.5 217.2 190.8 157.9 130 108.6 85.5
62.5 39.5 11.5 0 0 0 0
2640.4 2403.5 2046.5 1595.8 1179.6 992 957.5 929.5 901.5 875.2
848.9 819.3 788 742 686 612 528.1 444.2 375.1 322.4
289.5 268.2 248.4 227 202.4 171.1 136.5 113.5 92.1 70.7
47.7 26.3 6.6 0 0 0 0
2640.4 2403.5 2025.1 1562.9 1151.6 992 964 936.1 904.8 875.2
848.9 820.9 789.7 748.5 695.9 623.5 534.7 445.8 370.2 314.2
281.3 261.6 241.8 218.8 190.8 151.4 116.8 97.1 79 59.2
37.8 14.8 1.6 0 0 0 0
2640.4 2411.8 2035 1567.8 1151.6 992 964 936.1 906.5 878.5
850.5 822.6 793 753.5 700.8 620.2 531.4 439.2 363.6 309.3
279.7 259.9 238.5 217.2 187.5 141.5 110.2 92.1 72.4 52.6
32.9 11.5 0 0 0 0 0
